HUBBELL
Z28NR
Z28NR

Z36NR, Copper - Socket And Nut Assembly (Mole)

Brand:

Burndy

Catalog ID:

Z36NR

BURNDY; SOCKET AND NUT ASSEMBLY; Z-NR; Designed for use with BURNDY MOLEs; RoHS Compatible with Exemption.

Product details

General

Catalog Number

Z36NR

Connector Type

Nut

Installation Torque Recommended in-lb

450 lb-in

Material

Bronze Alloy, Leaded

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810138304

UPC 12 Digit

7818101383044

Dimensions

Dimension - B Length fraction

17/32 in

Dimension - Cross Flats inch

1.50 in

Dimension - Length Overall inch

1.4

Dimension - Width inch

2.13 in

Weight

1.4 lb

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

6

Pallet Quantity

2784