text.skipToContent text.skipToNavigation

ZM1615

by Burndy 

Catalog ID: ZM1615

MOLE ASSY

Product Details

General

Connector Type Mole
Insulation Y
Insulation Type Diatex
Material Copper
Number Of Outlets 16
Plated Y
Plating Type Tin
UPC 781810092620
UPC 12 Digit 7818100926200

Dimensions

Dimension - Cross Flats inch 1.31 in
Dimension - Length Overall inch 25.12 in
Dimension - Pad Width inch 3 in
Dimension - Width inch 4.12 in

Conductor Related

Conductor - Copper Str Size 600 kcmil
Conductor - Copper Str Size Range 600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings