HUBBELL
ZM615
ZM615

ZM1820G1, Mole Assembly

Brand:

Burndy

Catalog ID:

ZM1820G1

MOLE ASSY.

Product details

General

Catalog Number

ZM1820G1

Connector Type

Mole

Material

Mixed

Number Of Outlets

18

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

MOLEâ„¢

UPC

781810065884

UPC 12 Digit

7818100658844

Dimensions

Dimension - Cross Flats inch

4.5 in

Dimension - Length Overall inch

27 in

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads