HUBBELL
ZM615
ZM615

ZM425, Z Mole

Brand:

Burndy

Catalog ID:

ZM425

Z MOLE.

Product details

General

Catalog Number

ZM425

Number Of Outlets

4

Trade Name

MOLEâ„¢

UPC

781810512685

UPC 12 Digit

7818105126855

Dimensions

Dimension - Height inch

4.5

Dimension - Length Overall inch

8 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

270