HUBBELL
ZM615
ZM615

ZM630, Mole Assembly

Brand:

Burndy

Catalog ID:

ZM630

MOLE ASSY.

Product details

General

Catalog Number

ZM630

Connector Type

Mole

Insulation

Y

Number Of Outlets

6

Trade Name

MOLEâ„¢

UPC

781810438305

UPC 12 Digit

7818104383055

Dimensions

Dimension - Length Overall inch

10.31 in

Dimension - Pad Width inch

3.38 in

Dimension - Width inch

5 in

Conductor Related

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

273