HUBBELL
HPS_ID_950213002_PRODIMAGE
HPS_ID_950213002_PRODIMAGE

Yoke Plate, Rectangular

Brand:

ANDERSON

Catalog ID:

950213002

Rectangular configuration yoke plates are used with a double string of insulators to deadend a two conductor bundle.

Rectangular configuration yoke plates are used with a double string of insulators to deadend a two conductor bundle.

  • Rectangular Configuration Yoke Plate
  • Ultimate Strength is 50,000 lbs.
  • 18" hole spacing
  • 0.75" thickness
  • Material: Galvanized Steel

Product details

General

Catalog Number

950213002

Corona Ring Mounting Provision

4 x 0.500" Cap Screws

EU RoHS Indicator

No

Material

Steel

Number of Bolt Holes

0

Series

YPR Series

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253259

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Insulator Attachment Holes

0.938 in

Diameter - Pin

0 in

Dimensions

18 in x 8.25 in x 0.75 in

Height

0.75 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length

18 in

Length - Coupling

5.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness

0.75 in

Weight

44.443 lb

Width

8.25 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Diameter - Conductor Attachment Holes

0.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads