HPS_ID_YPC30174241__PRODIMAGE
HPS_ID_YPC30174241__PRODIMAGE

Yoke Plate, Crescent

Brand:

ANDERSON

Catalog ID:

YPC30174241

These yoke plates are used to bundle two conductors with a single and v-string, or single string, of insulators and maintain the proper running angle of the line. Type YPC yoke plates may be furnished in a variety of sizes, hole spacing, ultimate strengths and insulator attachment angles. Material: body - galvanized ductile iron or galvanized steel.

These yoke plates are used to bundle two conductors with a single and v-string, or single string, of insulators and maintain the proper running angle of the line. Type YPC yoke plates may be furnished in a variety of sizes, hole spacing, ultimate strengths and insulator attachment angles. Material: body - galvanized ductile iron or galvanized steel.

Type YPC yoke plates may be furnished in a variety of sizes, hole spacing, ultimate strengths and insulator attachment angles,Material: Galvanized Ductile Iron

Product details

General

EU RoHS Indicator
No
Material
Ductile Iron
Number of Bolt Holes
0
Series
YPC Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359344766

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Insulator Attachment Holes
1.25 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length - Coupling
9.201 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Thickness
0.75 in
Weight
13.72 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Diameter - Conductor Attachment Holes
1.25 in

Logistics

Pallet Quantity
110