HUBBELL
Image of DP0753SB 753 Series Catch Basin
* Representative image
Image of DP0753SB 753 Series Catch Basin
play

753 Series Catch Basin

Brand:

Polycast

Catalog ID:

DP0753SB

The Polycast Catch Basins are an important part of the versatile Polycast Presloped drain system. The catch basins are manufactured with the same high strength, corrosion-resistant polyester and Vinyl Ester polymer concrete used for Polycast drain channels.

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Designed to be used at collection points, drain run transitions, and interceptors to collect solid debris.
  • Designed to accommodate all drain channel sizes and to have cut-outs.
  • Polycast catch basins have a selection of grates available for specific needs

Product details

General

Available Options

Available in Vinyl Ester for corosive or high temperature applications

Catalog Number

DP0753SB

Color

Gray

Material

Polyester Polymer Concrete

Series

700 Series

Type

Catch Basins

Dimensions

Dimensions

24 in x 24 in x 24 in

Height

24 in

Length

24 in

Weight

177 lb

Width

24 in

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Getting Real About Rust