HUBBELL
Image of BB2540241612A00 Fiberglass Transformer Box Pad, 25"x40"x24"
* Representative image
Image of BB2540241612A00 Fiberglass Transformer Box Pad, 25"x40"x24"

Fiberglass Transformer Box Pad, 25"x40"x24"

Brand:

Hubbell

Catalog ID:

BB2540241612A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BB2540241612A00

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

52 in x 37 in x 24 in

Height

24 in

Length

52 in

Weight

68 lb

Width

37 in