HUBBELL
Image of BS6268485258A00 Air-Insulated Switchgear Box Pad, 62"x68"x48"
* Representative image
Image of BS6268485258A00 Air-Insulated Switchgear Box Pad, 62"x68"x48"

Air-Insulated Switchgear Box Pad, 62"x68"x48"

Brand:

Hubbell

Catalog ID:

BS6268485258A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BS6268485258A00

Insulated?

No

Material

Fiberglass

UPC

662037168940

Dimensions

Dimensions

92 in x 86 in x 48.625 in

Height

48.625 in

Length

92 in

Weight

503 lb

Width

86 in