HUBBELL
Image of BS2534241726A00 Air-Insulated Switchgear Box Pad, 25"x34"x24"
* Representative image
Image of BS2534241726A00 Air-Insulated Switchgear Box Pad, 25"x34"x24"

Air-Insulated Switchgear Box Pad, 25"x34"x24"

Brand:

Hubbell

Catalog ID:

BS2534241726A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BS2534241726A00

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037168728

Dimensions

Dimensions

47 in x 38 in x 24 in

Height

24 in

Length

47 in

Weight

84 lb

Width

38 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer