HPS_ID_PB74765767B36_PRODIMAGE
* Representative image
HPS_ID_PB74765767B36_PRODIMAGE

Polymer Concrete Box Pad, 74"x76"x36"

Brand:

QUAZITE

Catalog ID:

PB74764343B36

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Insulated?
No
Material
Polymer Concrete
UPC
662037130299

Dimensions

Dimensions
89.25 in x 87.25 in x 36 in
Height
36 in
Length
89.25 in
Weight
980 lb
Width
87.25 in