HUBBELL
HPS_ID_PB74765767B36_PRODIMAGE
* Representative image
HPS_ID_PB74765767B36_PRODIMAGE

Box Pad, Switchgear, Polymer Concrete

Brand:

QUAZITE

Catalog ID:

PB74764360036

Switchgear Box Pad 74X76X36 w/43x60 Thrt

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

PB74764360036

Insulated?

No

Material

Polymer Concrete

UPC

066203717517

Dimensions

Dimensions

76 in x 74 in x 36 in

Height

36 in

Length

76 in

Weight

1142 lb

Width

74 in

Resources and downloads