HUBBELL
HPS_ID_PB74765767B36_PRODIMAGE
* Representative image
HPS_ID_PB74765767B36_PRODIMAGE

Polymer Concrete Box Pad, 74"x76"x36"

Brand:

QUAZITE

Catalog ID:

PB74766264B36

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

PB74766264B36

EU RoHS Indicator

Contact Manufacturer

Insulated?

No

Material

Polymer Concrete

UPC

662037175184

Dimensions

Dimensions

76 in x 74 in x 36 in

Height

36 in

Length

76 in

Weight

799.05 lb

Width

74 in

Resources and downloads