HUBBELL
HPS_ID_P1342530MDL_PRODIMAGE
* Representative image
HPS_ID_P1342530MDL_PRODIMAGE

Deferral Cabinet, 34"x25"x30"

Brand:

Hubbell

Catalog ID:

P1342530MDL

Hubbell’s Primary Pedestals, Sectionalizing and Deferral Cabinets are not only strong,durable and easy to install, but they also emphasize security and convenience.Manufactured from fiberglass, they are designed to meet the most rigorous industrystandards. Hubbell also offers locking options for further maximized protection.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Hubbell Fiberglass Sectionalizing Cabinets employ a robust design with geometricbracing
  • fire-retardant resin and self-extinguishing filler
  • They are finished with a UVstabilized gel-coat to provide a product unaffected by corrosive agents.

Product details

General

Catalog Number

P1342530MDL

Color

Munsell Green #7GY 3.29/1.5

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037185022

Dimensions

Dimensions

38.8125 in x 39 in x 26 in

Height

26 in

Length

38.8125 in

Weight

84 lb

Width

39 in