HUBBELL
Image of HE014021027500 HEZLV1 EZ Box, Heated, Insulated Enclosure, Fiberglass
* Representative image
Image of HE014021027500 HEZLV1 EZ Box, Heated, Insulated Enclosure, Fiberglass
play

HEZLV1 EZ Box, Heated, Insulated Enclosure, Fiberglass

Brand:

HOT BOX

Catalog ID:

HE014021027500

HEZLV1 EZ Box - Insulated - 14W X 21L X 24H (Heated) - Drop Over

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (Plastic) allowing you to select the best option for your application.

Product details

General

Catalog Number

HE014021027500

Description - Heater

120V single phase self regulating heat trace tape (6ft long)

Heated?

Yes

Material

Fiberglass

Dimensions

Dimensions

21 in x 14 in x 27 in

Height

27 in

Length

21 in

Mounting Pad / Base Plate Dimensions

32 X 38

Weight

34 lb

Width

14 in

Electrical Ratings

Wattage - Heater

(1) 30 W

Resources and downloads