HUBBELL
Image of HL035045035 HB3000 Flip Top, Heated, Insulated Enclosure, Fiberglass
* Representative image
Image of HL035045035 HB3000 Flip Top, Heated, Insulated Enclosure, Fiberglass
play

HB3000 Flip Top, Heated, Insulated Enclosure, Fiberglass

Brand:

HOT BOX

Catalog ID:

HL035045035

HB3000 Flip Top - Insulated - 35W X 45L X 35H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HL035045035

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

45 in x 35 in x 35 in

Height

35 in

Length

45 in

Mounting Pad / Base Plate Dimensions

52 X 61

Weight

182 lb

Width

35 in

Electrical Ratings

Wattage - Heater

(1) 1000 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview