HUBBELL
Image of EMHOTB3ASSY Cleat Assy, Hold Down Bracket, 4.5", with nut
* Representative image
Image of EMHOTB3ASSY Cleat Assy, Hold Down Bracket, 4.5", with nut

Cleat Assy, Hold Down Bracket, 4.5", with nut

Brand:

Hubbell

Catalog ID:

EMHOTB3ASSY

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

EMHOTB3ASSY

Insulated?

No

Material

Metal

Dimensions

Length

4.5 in