HUBBELL
HPS_ID_GM305_PRODIMAGE
HPS_ID_GM305_PRODIMAGE

Lock, Pedestal

Brand:

FARGO

Catalog ID:

GM305

Equipment Lock, Offset Ring, Torque Head Bolt

Designed for semi-permanent single-use locking of power pedestals, equipment housings, truck/trailer doors, etc. Locks available in torque screw and pressed pin design.

Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.

Product details

General

Catalog Number

GM305

EU RoHS Indicator

No

Fastener Type

Torque-Head Bolt

Material

Aluminum Alloy

Material - Body

Extruded Aluminum

Material - Bolt

Steel

Material - Ring

Alumoweld

Product Category

Lock

Type

Lock

UPC

096359312444

Dimensions

Ring Height

2.25 in

Weight

0.059 lb

Logistics

Carton Quantity

200

Pallet Quantity

22400

Resources and downloads

Specifications

Sales Drawings