HUBBELL
HUS_ID_PE7411041275603-2_PRODIMAGE
* Representative image
HUS_ID_PE7411041275603-2_PRODIMAGE

Pad Vault, Two Piece, 74"x114"x40"

Brand:

Hubbell

Catalog ID:

PE7411041275603

Hubbell Cable Vaults and Pads are a two piece system designed to work with pad-mounted switchgear. They provide both a foundation for cabinet mounting as well as a ground sleeve for cable looping and protection.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Derived from a corrugated fiberglass base and polymer concrete flat pad top
  • Hubbell Cable Vaults and Pads are a lightweight alternative to pre-cast or pour-in-place concrete

Product details

General

Catalog Number

PE7411041275603

Insulated?

No

Material

Fiberglass

UPC

662037170936

Dimensions

Dimensions

74 in x 114 in x 40 in

Height

40 in

Length

74 in

Weight

1180 lb

Width

114 in