HPS_ID_AG18HDXBXXX_PRODIMAGE
* Representative image
HPS_ID_AG18HDXBXXX_PRODIMAGE

AG20 Secondary Pedestal Dome, HDPE

Brand:

Pencell

Catalog ID:

AG20DMXB000

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers Pedestals for a variety of applications. PenCell brand Pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Insulated?
No
Material
HDPE Plastic

Dimensions

Dimensions
17 in x 10 in x 16 in
Height
16 in
Length
17 in
Weight
8 lb
Width
10 in