HUBBELL
HUS_ID_BM164646_PRODIMAGE
* Representative image
HUS_ID_BM164646_PRODIMAGE

Fiberglass Looping Pedestal, 10"x30"x30"

Brand:

Pencell

Catalog ID:

FLP3030

Hubbell Fiberglass Products are manufactured with a fire retardant resin anda combination of chopped glass spray-up and hand lay woven roving glassreinforcement to ensure structural integrity. In addition, the fiberglass is protectedby a marine grade UV stabilized gel-coat finish, which ensures longevity.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Hubbell Fiberglass Sectionalizing Cabinets employ a robust design with geometricbracing
  • fire-retardant resin and self-extinguishing filler
  • They are finished with a UVstabilized gel-coat to provide a product unaffected by corrosive agents.

Product details

General

Catalog Number

FLP3030

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

37.5 in x 17 in x 30.1875 in

Height

30.1875 in

Length

37.5 in

Weight

32 lb

Width

17 in