text.skipToContent text.skipToNavigation

Secondary Pedestal, High Back, Fiberglass

by Hubbell Power Systems 

Catalog ID: SF151530MDH0

High Back Secondary Pedestal

Product Details

General

Insulated? No
Material Fiberglass
UPC 066203717151

Dimensions

Height 30 in
Length 22.5 in
Weight 24 lb
Width 22.5 in