HPS_ID_SF151536MXXX_PRODIMAGE
* Representative image
HPS_ID_SF151536MXXX_PRODIMAGE

Secondary Pedestal, Low Back, 10"x10"x30"

Brand:

Hubbell

Catalog ID:

SF101030MD0S

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers pedestals for a variety of applications. PenCell brand pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037171797

Dimensions

Dimensions
10.13 in x 10.13 in x 54 in
Height
54 in
Length
10.13 in
Weight
16 lb
Width
10.13 in