HPS_PPHID_249491
* Representative image
HPS_PPHID_249491

HB6FEM Designer Series, Heated, Insulated Enclosure, Fiberglass

Brand:

HOT BOX

Catalog ID:

HM047047049

HB6FEM Designer Series - Insulated - 47W X 47L X 49H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick Installation & Easy Access - Designer Series Enclosures require minimal installation time. They incorporate easily removable hinged front and rear doors, as well as top lid with gas shock supports. This design provides instant, unobstructed access for equipment testing and maintenance.
  • Corrosion & UV Resistant - Yacht quality fiberglass witha smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • High Security - Lockable top lid and internal locks are on both the front and rear doors. Interior steel anchors secure the enclosures to the concrete slab.
  • Superior Freeze Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the fiberglass and the insulation. Wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.

Product details

General

ASSE Classification
Class I (Freeze Protection)
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Fiberglass

Dimensions

Dimensions
47 in x 47 in x 49 in
Height
49 in
Length
47 in
Mounting Pad / Base Plate Dimensions
59 X 59
Weight
299 lb
Width
47 in

Electrical Ratings

Wattage - Heater
(1) 1500 W

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified