text.skipToContent text.skipToNavigation

NE101412WD2

by Hubbell Power Systems 

Catalog ID: NE101412WD2

Pad Mount Enclosure 104 x 91 x 77 (Transformer Vents)

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 2
UPC 066203717393

Dimensions

Length 91 in

Resources/Downloads