text.skipToContent text.skipToNavigation

NE101460WD0

by Hubbell Power Systems 

Catalog ID: NE101460WD0

Pad Mount Enclosure 103 x 90 x 71 (No Vents)

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 2
UPC 066203717411

Dimensions

Length 90.25 in

Resources/Downloads