text.skipToContent text.skipToNavigation

NE824120MD2

by Hubbell Power Systems 

Catalog ID: NE824120MD2

Pad Mount Enclosure 83 x 76 x 64 (Transformer Vents)

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 2
UPC 066203717398

Dimensions

Dimensions 82 in x 74.5 in x 51.75 in
Height 51.75 in
Length 82 in
Weight 625 lb
Width 74.5 in

Resources/Downloads