text.skipToContent text.skipToNavigation

NE824600MD0

by Hubbell Power Systems 

Catalog ID: NE824600MD0

Pad Mount Enclosure 83 x 75 x 58 (No Vents)

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 2
UPC 066203717416

Dimensions

Height 57.75 in
Length 82.75 in
Weight 655 lb
Width 75.25 in

Resources/Downloads