HUBBELL
HPS_PPHID_249493_PRODIMAGE
* Representative image
HPS_PPHID_249493_PRODIMAGE

Pad Mount Enclosure, 2 Doors, 34"x34"x43"

Brand:

Hubbell

Catalog ID:

NE342000MD0

Hubbell Shelters can be used in a myriad of pad-mounted equipment applications. Whether they’re completelyoutfitted as a sectionalizing cabinet or housing switchgear, fused-gear, transformers, metering equipment,pumps or other equipment, they stand ready to protect and secure your valuable infrastructure. Hubbell Sheltersare also designed for convenient access if any equipment outage occurs.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Recognized as an American National Standard (ANSI)
  • Shelter construction is of fiberglass, resulting in superior impactresistance
  • Marine-grade UV stabilized gel coat finish ensuresbest-in-class protection from natural elements as well as harshchemical environments.

Product details

General

Catalog Number

NE342000MD0

Insulated?

No

Material

Fiberglass

Number of Doors (Lift Off)

2

Dimensions

Dimensions

34 in x 34 in x 43 in

Height

43 in

Length

34 in

Weight

130 lb

Width

34 in

Resources and downloads