HUBBELL
Image of A1A7272501009 Torsion Assist Assembly, FRP, 72"x72"x24", Tier 8
* Representative image
Image of A1A7272501009 Torsion Assist Assembly, FRP, 72"x72"x24", Tier 8
play
play
play

Torsion Assist Assembly, FRP, 72"x72"x24", Tier 8

Brand:

QUAZITE

Catalog ID:

A1A7272501009

Quazite FRP ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

Catalog Number

A1A7272501009

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Fiberglass

UPC

066203719366

Dimensions

Dimensions

72 in x 72 in x 24 in

Height

24 in

Length

72 in

Weight

736 lb

Width

72 in

Resources and downloads

Specifications

Videos

play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
PenCell® How It's Made