HUBBELL
HUS_ID_DT111809GSY_PRODIMAGE
* Representative image
HUS_ID_DT111809GSY_PRODIMAGE
play
play
+6

Box, DT173015, HDPE

Brand:

Pencell

Catalog ID:

DT173015GSY

PenCell load rated enclosure Boxes, also referred to as Ground sleeves, feature a high quality HDPE construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

Product details

General

Catalog Number

DT173015GSY

Insulated?

No

Material

HDPE Plastic

Type

Below Ground Boxes

Dimensions

Dimensions

30 in x 17 in x 15 in

Height

15 in

Length

30 in

Weight

30 lb

Width

17 in

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® How It's Made
play
PenCell® Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Quazite® Pre-Formed Polymer Concrete Box Collars