HUBBELL
Image of TMH340SS TMH340SS, Stainless Steel Hardware Kit, 4 Bolts, 4 Nuts, 4 Belleville Washers, 8 Flat Washers
Image of TMH340SS TMH340SS, Stainless Steel Hardware Kit, 4 Bolts, 4 Nuts, 4 Belleville Washers, 8 Flat Washers

TMH340SS, Stainless Steel Hardware Kit, 4 Bolts, 4 Nuts, 4 Belleville Washers, 8 Flat Washers

Brand:

Burndy

Catalog ID:

TMH340SS

Stainless steel Hardware Kit, 4 Nos each 1/2" - 13 x 3.50" Long Hex SS Bolt (50X350HSSB), SS Hex Nut (50HSSN), SS Belleville washer (50X106BWSS), 8 Nos of SS 1/2 Flat washer(50FWSS).

Product details

General

Catalog Number

TMH340SS

Connector Type

Hardware

Material

STAINLESS STEEL

UPC

781810531068

UPC 12 Digit

7818105310688

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

50

Resources and downloads