HUBBELL
BUR_PPHID-264571_SWBOX
BUR_PPHID-264571_SWBOX

44SWBOX, 7/16" Split Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

44SWBOX

7/16 Silicon Bronze Split Washer.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

44SWBOX

Connector Type

Washer - Split Lock

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810012598

Dimensions

Dimension - Bolt Size fraction

7/16

Dimension - Bolt Size inch

0.438

Dimension - Inside Diameter inch

0.455

Dimension - Outside Diameter inch

0.779

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000