HUBBELL
BUR_PPHID-264585_SW
BUR_PPHID-264585_SW

25SWSSLTBOX, 1/4" Split Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

25SWSSLTBOX

Stainless Steel 1/4" Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25SWSSLTBOX

Connector Type

Washer - Split

Material

STAINLESS STEEL

UPC

781810365663

UPC 12 Digit

7818103656633

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Thread Size

1/4 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No