HUBBELL
YSHG3434_Photo_ColorCMYK
YSHG3434_Photo_ColorCMYK

YSHG4429TNCompression H-Tap Connector

Brand:

Burndy

Catalog ID:

YSHG4429TN

Tin plated Copper Compression Double H- Tap Connector, 2 AWG - 250 kcmil (Tap), #8 & #9 Rebar/ 1" Ground Rod.

Product details

General

Catalog Number

YSHG4429TN

Connector Type

H-Tap

Die Index

KR

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYGROUND®

Type

Taps

UPC

781810327326

UPC 12 Digit

7818103273266

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

2 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL 467, Direct Burial

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2880

Resources and downloads