HUBBELL
BCC6
BCC6

B1270, Mold, Horizontal Parallel Tap, 6 AWG (Sol) (Run & Tap)

Brand:

Burndy

Catalog ID:

B1270

Mold, Horizontal Parallel Tap, 6 AWG (Sol) (Run & Tap), 25 Weld Metal.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Includes: Handle, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp

Product details

General

Application

For Joining Horizontal Parallel Tap To Run Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC 12 Digit

7818103772466

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1

Resources and downloads