HUBBELL
BCC6
BCC6

B1285, Mold, Horizontal Parallel Tap, 1 str (Run), 6 sol. (Tap)

Brand:

Burndy

Catalog ID:

B1285

Mold, Horizontal Parallel Tap, 1 str (Run), 6 sol. (Tap), 45 Weld Metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810377574

UPC 12 Digit

7818103775744

Conductor Related

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run

1 AWG

Conductor Type

  • CU C Str-Run
  • CU C Solid-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads