HUBBELL
BCC7
BCC7

B1326, Mold, Horizontal Parallel through Cables, 3/0 (Run & Tap)

Brand:

Burndy

Catalog ID:

B1326

Mold, Horizontal Parallel through Cables, 3/0 AWG (Run & Tap), 150 Weld Metal.

Features: BCC-7 Type Molds Are Used To Join Horizontal Parallel Through Run Cables, One Cable Runs Above The Other Cable In The Mold, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining Horizontal Parallel Through Run Cables

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810382806

UPC 12 Digit

7818103828066

Conductor Related

Conductor - Copper Str Run

3/0 AWG

Conductor - Copper Str Run Range

3/0 AWG

Conductor - Copper Str Tap

3/0 AWG

Conductor - Copper Str Tap Range

3/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads