HUBBELL
BCR3
BCR3

B1589, Mold, Horizontal through Cable to Ground Rod, 250 kcmil, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B1589

Mold, Horizontal through Cable to Ground Rod, 250 kcmil, 150 Weld Metal, 5/8" Ground Rod.

Features: Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 5/8 IN, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Cartridge Type: Standard

Product details

General

Application

For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810387498

UPC 12 Digit

7818103874988

Conductor Related

Conductor - Copper Str Tap

250 kcmil

Conductor - Copper Str Tap Range

250 kcmil

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads