HUBBELL
BUR_PPHID-264244_B1651
BUR_PPHID-264244_B1651

B1662, Horizontal Cable Tap To Horizontal Bus, 3/0 AWG, 1-1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B1662

Mold, Horizontal Cable Tap To Horizontal Bus, 3/0 AWG, 3/8" 1-1/2" & Wider Bus Bar, 90 Weld Metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810398500

UPC 12 Digit

7818103985000

Dimensions

Dimension - Bus Bar Size Tap Side inch

3/8" 1-1/2" & Wider Bus Bar

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads