HUBBELL
BUR_PPHID-264244_B1651
BUR_PPHID-264244_B1651

B1680, Horizontal Cable Tap To Horizontal Bus, 750 kcmil, 1-1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B1680

Mold, Horizontal Cable Tap To Horizontal Bus, 750 KCMIL, 1/2" 1-1/2" & Wider Bus Bar, 2-200 Weld Metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810398722

UPC 12 Digit

7818103987222

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/2" 1-1/2" & Wider Bus Bar

Conductor Related

Conductor - Copper Str Size

750 kcmil

Conductor - Copper Str Size Range

750 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads