HUBBELL
BUR_PPHID-264244_B966
BUR_PPHID-264244_B966

B1918, Horizontal Cable Horizontal Lug or Bus Bar, 1/0 AWG, 1/4" x 3" Lug

Brand:

Burndy

Catalog ID:

B1918

Mold, Horizontal Cable Horizontal Lug or Bus Bar, 1/0 AWG, 1/4" x 3" Lug, 115 Weld Metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810393307

UPC 12 Digit

7818103933077

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads