HUBBELL
BCC1
BCC1
Discontinued

B205, Horizontal End to End, Cable to Cable, 1/0 AWG (Run & Tap)

Brand:

Burndy

Catalog ID:

B205

Mold, Horizontal End to End, Cable to Cable, 1/0 AWG (Run & Tap), 45 Weld Metal.

Features: BCC-1 Type Molds Are Used For Horizontal End To End Cable Connections, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product details

General

Application

For Horizontal End To End Cable Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC 12 Digit

7818103779188

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1

Resources and downloads