HUBBELL
BCC1
BCC1

B210, Horizontal End to End, Cable to Cable, 300 kcmil (Run & Tap)

Brand:

Burndy

Catalog ID:

B210

Mold, Horizontal End to End, Cable to Cable, 300 kcmil (Run & Tap), 115 Weld Metal.

Features: BCC-1 Type Molds Are Used For Horizontal End To End Cable Connections, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product details

General

Application

For Horizontal End To End Cable Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810378052

UPC 12 Digit

7818103780522

Conductor Related

Conductor - Copper Str Size

300 kcmil

Conductor - Copper Str Size Range

300 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads