HUBBELL
BCS3-Flat
BCS3-Flat

B2480S, Angular Cable Drop to Vertical Steel Pipe, 2 AWG Sol, 4" to 6" Pipe

Brand:

Burndy

Catalog ID:

B2480S

Mold, Angular Cable Drop to Vertical Steel Pipe, 2 AWG (Sol.), 4" to 6" Pipe, 45 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is #6 Through 1000 KCMIL Solid Copper Conductors, Cable To Pipe Connection, Conductor Type: Solid Copper, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Pipe Size: 4 - 6 IN, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810388631

UPC 12 Digit

7818103886311

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 AWG

Conductor - Rigid Pipe Size

4 in;5 in;6 in

Conductor - Rigid Pipe Size Range

4 in-6 in

Conductor Type

  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads