Brand:
Burndy
Catalog ID:
B2583
Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Pipe Size: 6 - 10 IN, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor
Application
EU RoHS Indicator
Sub Brand
Trade Name
UPC
UPC 12 Digit
Conductor - Copper Str Size
Conductor - Rigid Pipe Size Range
Conductor Type
Standards - RoHS Compliance Status
Minimum Pack Quantity