HUBBELL
BCC11
BCC11
Discontinued

B2687, Horizontal to Horizontal Cable Cross, 4 AWG (Run & Tap)

Brand:

Burndy

Catalog ID:

B2687

Mold, Horizontal to Horizontal Cable Cross, 4 AWG (Run & Tap), 65 Weld Metal.

Features: Type Bcc-11 Molds Are Used To Join Uncut Horizontal Cables At Right Angles To Each Other, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product details

General

Application

For Joining Uncut Horizontal Cables At Right Angles To Each Other

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810383049

UPC 12 Digit

7818103830499

Conductor Related

Conductor - Copper Str Run

4 AWG

Conductor - Copper Str Tap

4 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads