HUBBELL
BUR_PPHID-264244_B309
BUR_PPHID-264244_B309

B320, Horizontal Cable Tap to Horizontal Cable, 1500 kcmil (Run & Tap)

Brand:

Burndy

Catalog ID:

B320

Mold, Horizontal Cable Tap to Horizontal Cable Run, 1500 kcmil (Run & Tap), 2-500 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp

Product details

General

Application

For Joining Horizontal Cable Tap To A Horizontal Run Cable

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC 12 Digit

7818103799299

Conductor Related

Conductor - Copper Str Run

1500 kcmil

Conductor - Copper Str Tap

1500 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads