HUBBELL
BCC4
BCC4

B440, Horizontal to Horizontal Cable Cross, 3/0 AWG (Run), 1/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B440

Mold, Horizontal to Horizontal Cable Cross, 3/0 AWG (Run), 1/0 AWG (Tap), 115 Weld Metal.

Features: Type BCC-4 Molds Are Used To Join Two Horizontal Cables At Right Angles, One Cable Is Cut And The Other Is A Through Run Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining Two Horizontal Cables At Right Angles

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810381151

UPC 12 Digit

7818103811511

Conductor Related

Conductor - Copper Str Run

3/0 AWG

Conductor - Copper Str Tap

1/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads